Heatshrink end cap (416-13060)

Heatshrink end cap 416-13060
  • Volume Discount

Product Details:

Manufacturer part number: 416-13060

Brand: HELLERMANN TYTON

Price: 7.88

Delivery time: 3 Days


Technical Data:

Color: Black

Manufacturer part #: 416-13060

RoHS-compliant: Ja

Type (manufacturer type): 1613-1-B5W2-PO-X-BK (1000)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

416-13060

Part Number
416-13060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Manufacturer part # RoHS-compliant Type (manufacturer type)

7.88 €

1 Available 3 Days Black416-13060Ja1613-1-B5W2-PO-X-BK (1000)

Loading...

  1. 1

Basic information

Product type Heatshrink end cap

This page is Heatshrink end cap, part number 416-13060.
You can find the detail information about specifications and dimensions on part number 416-13060.

Variation of this product

Part Number
401-55880
416-12046
416-14047
416-15035
416-16053
416-17033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Manufacturer part # RoHS-compliant Type (manufacturer type)

26.77 €

1 Available 3 Days -401-55880Yes155-42-G-PO-X-BK

5.75 €

1 Available 3 Days Black416-12046Ja1612-1-B5W2-PO-X-BK (1000)

13.75 €

1 Available 21 Days Black416-14047Ja1614-1-B5W2-PO-X-BK (300)

20.23 €

1 Available 72 Days -416-15035Yes1615-1-B5W2-PO-X-BK (100)

30.00 €

1 Available 16 Days Black416-16053Ja1616-1-B5W2-PO-X-BK (30)

24.48 €

1 Available 16 Days Black416-17033Ja1617-1-B5W2-PO-X-BK (60)

Tech Support