Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1590255 |
1590261 |
1590264 |
1590270 |
1590301 |
1590369 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (mA) | Nominal voltage (V) | Power (W) | Product size (length) (mm) | Product size (Ø) (mm) | Socket (mini bulbs) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 60 | 1.5 | 0.09 | 12 | 4.6 | SM5s/8 | 1590255 | |
0.92 € | 1 | Available | 3 Days | 40 | 24 | 0.48 | 20 | 5 | Wire ends | 1590261 | |
1.33 € | 1 | Available | 3 Days | 83 | 24 | 2 | 28 | 10 | BA9s | TC-00222408203 | |
0.95 € | 1 | Available | 3 Days | 140 | 3 | 0.42 | 20 | 5 | Wire ends | 1590270 | |
1.33 € | 1 | Available | 22 Days | 100 | 6 | 0.6 | 20 | 5 | Wire ends | 1590301 | |
1.33 € | 1 | Available | 3 Days | 66 | 30 | 2 | 28 | 10 | BA9s | TC-00223007203 |
Loading...
Energy efficiency rating | Doesn't apply | Industrial goods | No | Light colour | Clear |
---|---|---|---|---|---|
Product type | Mini bulb | RoHS-compliant | Yes |