Subminiature Bulb (1590271)

Subminiature Bulb 1590271
  • Volume Discount

Product Details:

Manufacturer part number: 1590271

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Nominal current: 58 mA

Nominal voltage: 12 V

Power: 0.7 W

Product size (length): 9.50 mm

Product size (Ø): 3.107 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590271

Part Number
1590271
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Socket (mini bulbs) Type (manufacturer type)

1.53 €

1 Available 3 Days 58120.79.503.107Bi-pin 2.54 mm1590271

Loading...

  1. 1

Basic information

Energy efficiency rating Doesn't apply Industrial goods No Light colour Clear
Product type Subminiature bulb RoHS-compliant Yes

This page is Subminiature Bulb, part number 1590271.
You can find the detail information about specifications and dimensions on part number 1590271.

Variation of this product

Part Number
1590308
1590309
1590311
1590314
1590316
1590317
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Socket (mini bulbs) Type (manufacturer type)

1.33 €

1 Available 3 Days 40120.4815.805.70MG5.7s/91590308

1.85 €

1 Available 3 Days 50241.2015.805.70MG5.7s/91590309

1.85 €

1 Available 3 Days 40281.1215.805.70MG5.7s/91590311

1.33 €

1 Available 3 Days 6050.39.503.107Bi-pin 2.54 mm1590314

1.33 €

1 Available 3 Days 20240.59.503.107Bi-pin 2.54 mm1590316

1.33 €

1 Available 3 Days 80141.2015.805.70T1 3/4 MG1590317

Tech Support