Dashboard Bulb (1590368)

Dashboard Bulb 1590368
  • Volume Discount

Product Details:

Manufacturer part number: 1590368

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Nominal current: 80 mA

Nominal voltage: 6 V

Power: 0.48 W

Product size (length): 14 mm

Product size (Ø): 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590368

Part Number
1590368
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

1.53 €

1 Available 3 Days 8060.481461590368

Loading...

  1. 1

Basic information

Base E5.5 Energy efficiency rating Doesn't apply Industrial goods No
Light colour Clear Product type Dashboard bulb RoHS-compliant Yes

This page is Dashboard Bulb, part number 1590368.
You can find the detail information about specifications and dimensions on part number 1590368.

Variation of this product

Part Number
1590256
1590262
1590269
1590298
1590307
1590361
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days 2003.500.71551590256

1.53 €

1 Available 3 Days 80120.961551590262

1.53 €

1 Available 3 Days 15060.91551590269

1.33 €

1 Available 3 Days 40140.561551590298

1.53 €

1 Available 3 Days 2003.500.71461590307

1.53 €

1 Available 3 Days 150121.81551590361

Tech Support