Micro Bulb (1590260)

Micro Bulb 1590260
  • Volume Discount

Product Details:

Manufacturer part number: 1590260

Brand: TRU COMPONENTS

Price: 1.33

Delivery time: 3 Days


Technical Data:

Length (leads): 17 mm

Light colour: Red

Nominal current: - A

Nominal current: 20|40 mA

Nominal voltage: 6|12 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590260

Part Number
1590260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length (leads)
(mm)
Light colour Nominal current
(A)
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Socket (mini bulbs) Type (manufacturer type)

1.33 €

1 Available 3 Days 17Red-20|406|12-6.503.10Wire ends1590260

Loading...

  1. 1

Basic information

Energy efficiency rating Doesn't apply Industrial goods No Product type Micro bulb
RoHS-compliant Yes

This page is Micro Bulb, part number 1590260.
You can find the detail information about specifications and dimensions on part number 1590260.

Variation of this product

Part Number
1590274
1590276
1590277
1590299
1590326
1590331
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length (leads)
(mm)
Light colour Nominal current
(A)
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Socket (mini bulbs) Type (manufacturer type)

1.33 €

1 Available 3 Days 17Clear-7060.426.503.20T11590274

1.33 €

1 Available 3 Days 17Clear-20240.486.503.20T11590276

0.85 €

1 Available 3 Days -Clear-4060.2411.504.10T1 1/41590277

1.33 €

1 Available 3 Days 17Yellow-20|406|12-6.503.10Wire ends1590299

0.99 €

1 Available 3 Days -Clear-40281.1213.205.70T1 3/4 MG1590326

1.33 €

1 Available 3 Days 17Clear-751.50.116.503.20T11590331

Tech Support