Indicator Light (1590280)

Indicator Light 1590280
  • Volume Discount

Product Details:

Manufacturer part number: 1590280

Brand: TRU COMPONENTS

Price: 2.05

Delivery time: 3 Days


Technical Data:

Nominal current: 100 mA

Nominal voltage: 28 V

Power: 2.80 W

Product size (length): 23 mm

Type (manufacturer type): 1590280


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590280

Part Number
1590280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days 100282.80231590280

Loading...

  1. 1

Basic information

Light colour Clear Product size (Ø)(mm) 6.8 Product type Indicator light
RoHS-compliant Yes Socket (mini bulbs) BA7

This page is Indicator Light, part number 1590280.
You can find the detail information about specifications and dimensions on part number 1590280.

Variation of this product

Part Number
1590339
1590351
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Type (manufacturer type)

2.05 €

1 Available 3 Days 100121.20201590339

2.05 €

1 Available 3 Days 40240.96201590351

Tech Support