Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1590360
Part Number
|
---|
1590360 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base | Nominal current (A) | Nominal current (mA) | Nominal voltage (V) | Operating voltage (V) | Power (W) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | T4.6 | - | 50 | 24 | 24 | 1.20 | 22 | 4.6 | 1590360 |
Loading...
Colour | Clear | Energy efficiency rating | Doesn't apply | Industrial goods | No |
---|---|---|---|---|---|
Light colour | Clear | Product type | Signal light bulb | RoHS-compliant | Yes |
This page is Signal Light, part number 1590360.
You can find the detail information about specifications and dimensions on part number 1590360.
Part Number |
---|
1590281 |
1590282 |
1590283 |
1590284 |
1590374 |
1590375 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base | Nominal current (A) | Nominal current (mA) | Nominal voltage (V) | Operating voltage (V) | Power (W) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | T5.5 | - | 35 | 36 | 36 | 1.20 | 30 | 5.4 | 1590281 | |
2.37 € | 1 | Available | 3 Days | T5.5 | - | 40 | 28 | 28 | 1.12 | 30 | 5.4 | 1590282 | |
2.37 € | 1 | Available | 3 Days | T5.5 | - | 25 | 24 | 24 | 0.6 | 30 | 5.4 | 1590283 | |
2.57 € | 1 | Available | 3 Days | T 6.8 | - | 25 | 24 | 24 | 0.6 | 44 | 6.8 | 1590284 | |
3.40 € | 1 | Available | 3 Days | T4.5 | - | 20 | 30 | 30 | 0.6 | 16.5 | 4.5 | 1590374 | |
2.57 € | 1 | Available | 3 Days | T 6.8 | - | 50 | 24 | 24 | 1.20 | 44 | 6.8 | 1590375 |