Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-6648780
Part Number
|
---|
TC-6648780 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Aperture diameter (mm) | Colour | Connection | Enclosure material | Fitting type (indicator lights) | Industrial goods | Length (leads) (mm) | Lifespan (h) | Light colour | Recess depth (mm) | Recess diameter (mm) | Type (manufacturer type) | Voltage (max.) (V) | Voltage (min.) (V) | Voltage (max.) (V AC) | Voltage (min.) (V AC) | Voltage (max.) (V DC) | Voltage (min.) (V DC) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | Available | 3 Days | - | Red | Leads | - | Screw and union | - | 200 | 25000 | Red | - | 10 | TC-6648780 | - | - | 230 | 230 | - | - |
Loading...
Product type | Standard indicator light with bulb | RoHS-compliant | Yes | Type (faceplate) | Circular |
---|
This page is Standard indicator light with bulb, part number TC-6648780.
You can find the detail information about specifications and dimensions on part number TC-6648780.
Configure
Basic Attributes
Aperture diameter(mm)
Enclosure material
Industrial goods
Recess depth(mm)
Voltage (max.)(V)
Voltage (min.)(V)
Voltage (max.)(V DC)
Voltage (min.)(V DC)
Colour
Connection
Fitting type (indicator lights)
Length (leads)(mm)
Lifespan(h)
Light colour
Recess diameter(mm)
Type (manufacturer type)
Voltage (max.)(V AC)
Voltage (min.)(V AC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1524022 |
1524024 |
1524026 |
1524027 |
1524028 |
TC-6648784 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Aperture diameter (mm) | Colour | Connection | Enclosure material | Fitting type (indicator lights) | Industrial goods | Length (leads) (mm) | Lifespan (h) | Light colour | Recess depth (mm) | Recess diameter (mm) | Type (manufacturer type) | Voltage (max.) (V) | Voltage (min.) (V) | Voltage (max.) (V AC) | Voltage (min.) (V AC) | Voltage (max.) (V DC) | Voltage (min.) (V DC) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 3 Days | 11 | Red|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Red | 33.50 | 9 | 1524022 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 9.80 | Red|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Red | 36 | 9.50 | 1524024 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 11 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 33.50 | 9 | 1524026 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 10 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 32.60 | 9 | 1524027 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 9.80 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 36 | 9.50 | 1524028 | 230 | 230 | - | - | - | - | |
1.01 € | 1 | Available | 3 Days | - | Green | Leads | - | Screw and union | - | 200 | 25000 | Green | - | 10 | TC-6648784 | - | - | 230 | 230 | - | - |