Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1524029
Part Number
|
---|
1524029 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Aperture diameter (mm) | Colour | Connection | Enclosure material | Fitting type (indicator lights) | Industrial goods | Length (leads) (mm) | Lifespan (h) | Light colour | Recess depth (mm) | Recess diameter (mm) | Type (manufacturer type) | Voltage (max.) (V) | Voltage (min.) (V) | Voltage (max.) (V AC) | Voltage (min.) (V AC) | Voltage (max.) (V DC) | Voltage (min.) (V DC) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 3 Days | 12.60 | Red|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Red | 34.50 | 10.50 | 1524029 | 230 | 230 | - | - | - | - |
Loading...
Product type | Standard indicator light with bulb | RoHS-compliant | Yes | Type (faceplate) | Circular |
---|
This page is Standard indicator light with bulb, part number 1524029.
You can find the detail information about specifications and dimensions on part number 1524029.
Configure
Basic Attributes
Voltage (max.)(V AC)
Voltage (min.)(V AC)
Voltage (max.)(V DC)
Voltage (min.)(V DC)
Aperture diameter(mm)
Colour
Connection
Enclosure material
Fitting type (indicator lights)
Industrial goods
Length (leads)(mm)
Lifespan(h)
Light colour
Recess depth(mm)
Recess diameter(mm)
Type (manufacturer type)
Voltage (max.)(V)
Voltage (min.)(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1524026 |
1524027 |
1524028 |
1524030 |
1588039 |
1588042 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Aperture diameter (mm) | Colour | Connection | Enclosure material | Fitting type (indicator lights) | Industrial goods | Length (leads) (mm) | Lifespan (h) | Light colour | Recess depth (mm) | Recess diameter (mm) | Type (manufacturer type) | Voltage (max.) (V) | Voltage (min.) (V) | Voltage (max.) (V AC) | Voltage (min.) (V AC) | Voltage (max.) (V DC) | Voltage (min.) (V DC) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 3 Days | 11 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 33.50 | 9 | 1524026 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 10 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 32.60 | 9 | 1524027 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 9.80 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 36 | 9.50 | 1524028 | 230 | 230 | - | - | - | - | |
0.96 € | 1 | Available | 3 Days | 12.60 | Green|White | Leads | Polycarbonate (PC) | Snap-in hole | No | 200 | 25000 | Green | 34.50 | 10.50 | 1524030 | 230 | 230 | - | - | - | - | |
3.40 € | 1 | Available | 3 Days | 16.20 | Red|Black | CEE 7/16 plug (2.8 x 0.8 mm) | Polyamide 6.6 | Hole and nut | No | - | - | Red | 36.60 | 16.20 | TC-R 9-72 B | - | - | - | - | 12 | 12 | |
2.05 € | 1 | Available | 3 Days | 23 | Red|Black | CEE 7/16 plug (2.8 x 0.8 mm) | Polyamide 6.6 | Snap-in square hole | No | - | - | Red | 20.30 | 20.20 | TC-R 9-92 B | - | - | - | - | 12 | 12 |