Glow lamp (1590358)

Glow lamp 1590358
  • Volume Discount

Product Details:

Manufacturer part number: 1590358

Brand: TRU COMPONENTS

Price: 0.83

Delivery time: 3 Days


Technical Data:

Length (leads): 30 mm

Lifespan: - h

Light colour: Orange

Nominal current: - A

Nominal current: 1.40 mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590358

Part Number
1590358
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length (leads)
(mm)
Lifespan
(h)
Light colour Nominal current
(A)
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Series resistor
(kΩ)
Type (manufacturer type)

0.83 €

1 Available 3 Days 30-Orange-1.402300.251661001590358

Loading...

  1. 1

Basic information

Industrial goods No Product type Glow lamp RoHS-compliant Yes
Socket (mini bulbs) Wire ends

This page is Glow lamp, part number 1590358.
You can find the detail information about specifications and dimensions on part number 1590358.

Variation of this product

Part Number
1564983
1590259
1590292
1590293
1590294
1590354
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length (leads)
(mm)
Lifespan
(h)
Light colour Nominal current
(A)
Nominal current
(mA)
Nominal voltage
(V)
Power
(W)
Product size (length)
(mm)
Product size (Ø)
(mm)
Series resistor
(kΩ)
Type (manufacturer type)

0.52 €

1 Available 3 Days 3020000Green--110|250-104-720116

0.67 €

1 Available 3 Days 25-Red0.50-115|2300.25126-1590259

0.67 €

1 Available 3 Days 30-Red-1.402300.25103.801001590292

1.33 €

1 Available 3 Days 30-Red-3.602300.33166471590293

1.53 €

1 Available 3 Days 30-Green-0.802300.25103.802001590294

0.39 €

1 Available 3 Days --Clear-0.35115|2300.2537.506-1590354

Tech Support