Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
286-394/004-000 |
286-516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Fall time (ms) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Weight (g) | Colour | Contact type | Contact material | Durability | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Switching voltage (max.) (V DC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.68 € | 1 | Available | 24 Days | 82.5 | 15 | - | - | - | - | 25.6 | Light grey | 1 change-over | AgCdO | - | - | 24 | 36 | 286-394/004-000 | |
114.37 € | 1 | Available | 7 Days | - | 20 | 5 | 15 | 7 | 1750|210 | 35 | Grey | 2 change-overs | AgNi | 30 x 10 7 cycles | 230 | - | 300|250 | 286-516 |
Loading...
Connection (components) | Connector | Product type | Plug-in relay |
---|
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Fall time(ms)
Response time(ms)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Weight(g)
Colour
Contact type
Contact material
Durability
Coil nominal voltage(V AC)
Coil nominal voltage(V DC)
Switching voltage (max.)(V DC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes