Relay Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
288-304
288-508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Operating voltage
(V AC)
Operating voltage
(V DC)
Switching voltage (max.)
(V DC)
Type (manufacturer type)

67.20 €

1 Available 8 Days 45-24250|250288-304

87.13 €

1 Available 8 Days 41.3230-300|250288-508

Loading...

  1. 1

Basic information

Dimension height(mm) 48 Dimension width(mm) 20.5 Switching current (max.)(A) 6
Connection (components) Pull spring Contact type 1 change-over No. of channels 1
Product size (length)(mm) 85 Product type Relay card Relay features equipped

Tech Support