Control Relay, Panel Mount (MCPC2450C)

Control Relay, Panel Mount MCPC2450C
  • Volume Discount

Product Details:

Manufacturer part number: MCPC2450C

Brand: CRYDOM

Price: 163.96

Delivery time: 3 Days


Technical Data:

Current load (max.): 50 A

Surge current (max.): 625 A

Type: MCPC2450C

Type (manufacturer type): MCPC2450C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCPC2450C

Part Number
MCPC2450C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load (max.)
(A)
Surge current (max.)
(A)
Type Type (manufacturer type)

163.96 €

1 Available 3 Days 50625MCPC2450CMCPC2450C

Loading...

  1. 1

Basic information

Dimension height(mm) 23 Dimension width(mm) 45.7 Ambient temperature(°C) -20 - +80
Control voltage range 0 - 10 V DC Control voltage (min.)(V DC) 0 Control voltage (max.)(V DC) 10
Max. temperature(°C) +80 Min. temperature(°C) -20 Operating voltage(V DC) 8 - 32
Product size (length)(mm) 58.4 Product type SSR Switching voltage (max.)(V AC) 280
Switching voltage (min.)(V AC) 180 Type (misc.) Proportional

This page is Control Relay, Panel Mount, part number MCPC2450C.
You can find the detail information about specifications and dimensions on part number MCPC2450C.

Variation of this product

Part Number
MCPC2425C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Current load (max.)
(A)
Surge current (max.)
(A)
Type Type (manufacturer type)

153.03 €

1 Available 3 Days 25250MCPC2425CMCPC2425C

Tech Support