DIN Rail, Solid State Contactor (CKM0620)

DIN Rail, Solid State Contactor CKM0620
  • Volume Discount

Product Details:

Manufacturer part number: CKM0620

Brand: CRYDOM

Price: 153.03

Delivery time: 3 Days


Technical Data:

Control voltage range: 4 - 32 V DC

Control voltage (min.): - V AC

Control voltage (max.): - V AC

Control voltage (min.): 4 V DC

Control voltage (max.): 32 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CKM0620

Part Number
CKM0620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage range Control voltage (min.)
(V AC)
Control voltage (max.)
(V AC)
Control voltage (min.)
(V DC)
Control voltage (max.)
(V DC)
Current load (max.)
(A)
Surge current (max.)
(A)
Switching type (relays) Switching voltage (max.)
(V AC)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V DC)
Switching voltage (min.)
(V DC)
Type Type (manufacturer type) Type (misc.)

153.03 €

1 Available 3 Days 4 - 32 V DC--43220250---600CKM0620CKM0620-

Loading...

  1. 1

Basic information

Dimension height(mm) 99 Dimension width(mm) 22.5 Ambient temperature(°C) -40 - +80
Max. temperature(°C) +80 Min. temperature(°C) -40 Product size (length)(mm) 81.9
Product type SSR

This page is DIN Rail, Solid State Contactor, part number CKM0620.
You can find the detail information about specifications and dimensions on part number CKM0620.

Variation of this product

Part Number
CKM0630
CKRA2420
CKRD2420
CKRD2430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Control voltage range Control voltage (min.)
(V AC)
Control voltage (max.)
(V AC)
Control voltage (min.)
(V DC)
Control voltage (max.)
(V DC)
Current load (max.)
(A)
Surge current (max.)
(A)
Switching type (relays) Switching voltage (max.)
(V AC)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V DC)
Switching voltage (min.)
(V DC)
Type Type (manufacturer type) Type (misc.)

180.36 €

1 Available 3 Days 4 - 32 V DC--43230250---600CKM0630CKM0630-

125.27 €

1 Available 3 Days 90 - 280 V AC90280--201200Zero crossing28024--CKRA2420CKRA2420Switches at voltage zero.

114.37 €

1 Available 60 Days 4.5 - 32 V DC--4.53220625Zero crossing28024--CKRD2420CKRD2420Switches at voltage zero.

98.04 €

1 Available 58 Days 4.5 - 32 V DC--4.53230600Zero crossing28024--CKRD2430CKRD2430Switches at voltage zero.

Tech Support