Solid State, SIP PCB Load Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CX240D5R
CX380D5
CXE240D5
D2W202F
MP240D3
MP240D4
MPDCD3
MPDCD3-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Ambient temperature
(°C)
Contact type Control voltage range Control voltage
(V DC)
Control voltage (min.)
(V DC)
Control voltage (max.)
(V DC)
Current load
(A)
Current load (max.)
(A)
Min. temperature
(°C)
Product size (length)
(mm)
RoHS-compliant Surge current (max.)
(A)
Surge current
(A)
Switching type (relays) Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V DC)
Switching voltage (min.)
(V DC)
Type Type (manufacturer type) Type (misc.)

25.55 €

1 Available 3 Days 7.625.4-30 - +80-3 - 15 V DC-315-5-3043.1-250-Random turn on280-24--CX240D5RCX240D5RInstant switch on

29.12 €

1 3 Days 7.625.4-30 - +80-4 - 15 V DC4 - 15415-5-3043.1Yes250-Zero crossing53048 - 53048--CX380D5CX380D5Zero voltage switching

24.48 €

1 Available 3 Days 7.625.4-30 - +80-15 - 32 V DC-1532-5-3043.1-270-Zero crossing280-12--CXE240D5CXE240D5Switches at voltage zero.

31.07 €

1 Available 3 Days 11.929.9-30 - +80-3 - 32 V DC-33222-3043.2Yes6028Zero crossing280-24--D2W202FD2W202FSwitches at voltage zero.

37.51 €

1 Available 3 Days 10.225.4-40 - +80-3 - 32 V DC-332-3-4043.1-5-Zero crossing280-24--MP240D3MP240D3Switches at voltage zero.

39.64 €

1 Available 3 Days 10.225.4-40 - +80-3 - 32 V DC-33244-4043.1Yes5-Zero crossing280-24--MP240D4MP240D4Switches at voltage zero.

40.72 €

1 Available 29 Days 10.225.4-40 - +801 maker|1 Closer3 - 32 V DC-332-3-4043.1Yes------603MPDCD3MPDCD3-

56.36 €

1 Available 3 Days 10.225.4-40 - +801 breaker|1 normally closed contact3 - 32 V DC-332-3-4043.1Yes------603MPDCD3-BMPDCD3-B-

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Product type SSR

Tech Support