Manufacturer part number: D2410
Brand: CRYDOM
Price: 49.29 €
Delivery time: 3 Days
Current load (max.): 10 A
Surge current (max.): 250 A
Switching type (relays): Zero crossing
Type (manufacturer type): D2410
Type (misc.): Switches at voltage zero.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D2410
Part Number
|
---|
D2410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current load (max.) (A) | Surge current (max.) (A) | Switching type (relays) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
49.29 € | 1 | 3 Days | 10 | 250 | Zero crossing | D2410 | Switches at voltage zero. |
Loading...
Dimension height(mm) | 23 | Dimension width(mm) | 45.7 | Ambient temperature(°C) | -40 - +80 |
---|---|---|---|---|---|
Control voltage range | 3 - 32 V DC | Control voltage (min.)(V DC) | 3 | Control voltage (max.)(V DC) | 32 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Product size (length)(mm) | 58.4 |
Product type | SSR | RoHS-compliant | Yes | Switching voltage (max.)(V AC) | 280 |
Switching voltage (min.)(V AC) | 24 |
This page is Solid State Electronic Load Relay, part number D2410.
You can find the detail information about specifications and dimensions on part number D2410.
Part Number |
---|
D2425-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Current load (max.) (A) | Surge current (max.) (A) | Switching type (relays) | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
74.07 € | 1 | Available | 93 Days | 25 | 625 | Random turn on | D2425-10 | Quick-start |