Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SDV2415R |
SPFE240D25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (max.) (A) | Product size (length) (mm) | Surge current (max.) (A) | Switching type (relays) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 3 Days | 4.8 | 6.7 | 3.5 - 10 V DC | 3.5 | 10 | 1.5 | 21.6 | 625 | Random turn on | SDV2415R | SDV2415R | Instant switch on | |
33.21 € | 1 | Available | 3 Days | 22.9 | 34.3 | 15 - 32 V DC | 15 | 32 | 25 | 43.1 | - | Zero crossing | SPFE240D25 | SPFE240D25 | Switches at voltage zero. |
Loading...
Ambient temperature(°C) | -30 - +80 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
---|---|---|---|---|---|
Product type | SSR | Switching voltage (max.)(V AC) | 280 | Switching voltage (min.)(V AC) | 12 |
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Control voltage range
Control voltage (min.)(V DC)
Control voltage (max.)(V DC)
Current load (max.)(A)
Product size (length)(mm)
Surge current (max.)(A)
Switching type (relays)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes