Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DRA-CN240A05
Dimension height(mm) | 92.6 | Dimension width(mm) | 6.1 | Ambient temperature(°C) | -20 - +60 |
---|---|---|---|---|---|
Control voltage range | 3 - 12 V DC | Control voltage | 3 – 12 V/DC | Control voltage (min.)(V DC) | 3 |
Control voltage (max.)(V DC) | 12 | Current load(A) | 2 | Current load (max.)(A) | 2 |
Max. temperature(°C) | +60 | Min. temperature(°C) | -20 | Product size (length)(mm) | 80 |
Product type | SSR | RoHS-compliant | Yes | Surge current(A) | 120 |
Switching type (relays) | Zero crossing | Switching voltage (max.)(V AC) | 280 | Switching voltage(V AC) | 24 - 280 |
Switching voltage (min.)(V AC) | 24 | Type | DRA-CN240A05 | Type (manufacturer type) | DRA-CN240A05 |
Type (misc.) | (AC voltage switching) zero voltage switch type |
This page is Din Rail Mount, Electronic Power Relay, part number DRA-CN240A05.
You can find the detail information about specifications and dimensions on part number DRA-CN240A05.