Faceplate Metal (8MF10402CD17)

Faceplate Metal 8MF10402CD17
  • Volume Discount

Product Details:

Manufacturer part number: 8MF10402CD17

Brand: SIEMENS

Price: 54.89

Delivery time: 4 Days


Technical Data:

Colour: Petrol

Product size (height): - mm

Product size (width): 400 mm

Type (manufacturer type): 8MF 1040-2 CD 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10402CD17

Part Number
8MF10402CD17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

54.89 €

1 4 Days Petrol-4008MF 1040-2 CD 17

Loading...

  1. 1

Basic information

Material Metal Product type Faceplate

Tech Support