Dividers Metal (8PQ30000BA52)

Dividers Metal 8PQ30000BA52
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ30000BA52

Brand: SIEMENS

Price: 91.49

Delivery time: 13 Days


Technical Data:

Product size (height): 225 mm

Product size (width): 400 mm

Product size (length): 600 mm

Type (manufacturer type): 8PQ 3000-0 BA52


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30000BA52

Part Number
8PQ30000BA52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

91.49 €

1 Available 13 Days 2254006008PQ 3000-0 BA52

Loading...

  1. 1

Basic information

Material Metal Product type Dividers RoHS-compliant Ja

This page is Dividers Metal, part number 8PQ30000BA52.
You can find the detail information about specifications and dimensions on part number 8PQ30000BA52.

Variation of this product

Part Number
8PQ30000BA53
8PQ30000BA54
8PQ30000BA56
8PQ30000BA57
8PQ30000BA58
8PQ30000BA60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

98.04 €

1 Available 13 Days 2256006008PQ 3000-0 BA53

119.83 €

1 Available 13 Days 2258006008PQ 3000-0 BA54

125.27 €

1 Available 14 Days 2256008008PQ 3000-0 BA56

153.03 €

1 Available 13 Days 2258008008PQ 3000-0 BA57

119.83 €

1 Available 13 Days 2254008008PQ 3000-0 BA58

125.27 €

1 Available 13 Days 2256008008PQ 3000-0 BA60

Tech Support