Round-head screw Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ95000BA14
8PQ95000BA16
8PQ95001BA25
8PQ95001BA36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

89.32 €

1 27 Days 1108PQ 9500-0 BA141560.0

65.03 €

1 Available 27 Days 1208PQ 9500-0 BA161760.0

84.96 €

1 27 Days 128PQ 9500-1 BA 252270.0

84.96 €

1 27 Days 208PQ 9500-1 BA362060.0

Loading...

  1. 1

Basic information

Material Steel Product type Round-head screw RoHS-compliant Ja

Tech Support