Base plate Steel (8PQ23064BA06)

Base plate Steel 8PQ23064BA06
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ23064BA06

Brand: SIEMENS

Price: 69.37

Delivery time: 14 Days


Technical Data:

Product size (height): 1950 mm

Product size (width): 600 mm

Product size (length): 400 mm

Type (manufacturer type): 8PQ 2306-4 BA06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ23064BA06

Part Number
8PQ23064BA06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

69.37 €

1 Available 14 Days 19506004008PQ 2306-4 BA06

Loading...

  1. 1

Basic information

Material Steel Product type Base plate RoHS-compliant Ja

This page is Base plate Steel, part number 8PQ23064BA06.
You can find the detail information about specifications and dimensions on part number 8PQ23064BA06.

Variation of this product

Part Number
8PQ23044BA05
8PQ23044BA06
8PQ23064BA05
8PQ23066BA05
8PQ23066BA06
8PQ23084BA05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

48.77 €

1 Available 14 Days -4004008PQ 2304-4 BA05

80.60 €

1 Available 14 Days -4006008PQ 2304-4 BA06

53.11 €

1 14 Days -6006008PQ 2306-4 BA05

89.32 €

1 Available 14 Days -6004008PQ 2306-6 BA05

158.49 €

1 Available 14 Days -6006008PQ 2306-6 BA06

56.36 €

1 Available 14 Days -8006008PQ 2308-4 BA05

Tech Support