Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8PQ30000BA15 |
8PQ30000BA16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|
84.96 € | 1 | Available | 14 Days | 400 | 8PQ 3000-0 BA15 | |
130.71 € | 1 | Available | 14 Days | 600 | 8PQ 3000-0 BA16 |
Loading...
Material | Metal | Product size (height)(mm) | 1900 | Product size (width)(mm) | 1 |
---|---|---|---|---|---|
Product type | Divider | RoHS-compliant | Ja |