Bottom Steel (8MF10052UB220)

Bottom Steel 8MF10052UB220

Product Details:

Manufacturer part number: 8MF10052UB220

Brand: SIEMENS

Price: 73.93

Delivery time: 4 Days


Technical Data:

Product size (width): 1000 mm

Product size (length): 500 mm

Type (manufacturer type): 8MF 1005-2 UB 22-0

Type (misc.): -

Weight: 5700.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10052UB220

Part Number
8MF10052UB220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

73.93 €

1 4 Days 10005008MF 1005-2 UB 22-0-5700.0

Loading...

  1. 1

Basic information

Material Steel Product type Bottom

Tech Support