Rear panel Steel plate (8PQ24206BA01)

Rear panel Steel plate 8PQ24206BA01
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ24206BA01

Brand: SIEMENS

Price: 235.01

Delivery time: 17 Days


Technical Data:

Colour: Grey

Product size (height): 2000 mm

Product size (width): 600 mm

Type (manufacturer type): 8PQ 2420-6 BA01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ24206BA01

Part Number
8PQ24206BA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

235.01 €

1 Available 17 Days Grey20006008PQ 2420-6 BA01

Loading...

  1. 1

Basic information

Material Steel plate Product type Rear panel RoHS-compliant Ja

This page is Rear panel Steel plate, part number 8PQ24206BA01.
You can find the detail information about specifications and dimensions on part number 8PQ24206BA01.

Variation of this product

Part Number
8PQ24204BA01
8PQ24204BA02
8PQ24206BA02
8PQ24208BA01
8PQ24208BA02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

202.21 €

1 Available 17 Days Grey19504008PQ 2420-4 BA01

169.43 €

1 Available 14 Days -20004008PQ 2420-4 BA02

213.16 €

1 Available 14 Days -20006008PQ 2420-6 BA02

283.12 €

1 Available 18 Days Grey20008008PQ 2420-8 BA01

251.40 €

1 Available 14 Days -20008008PQ 2420-8 BA02

Tech Support