Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ30000BA32
8PQ30000BA33
8PQ30000BA34
8PQ30000BA35
8PQ30001BA56
8PQ30001BA58
8PQ30001BA61
8PQ30001BA65
8PQ30002BA21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

213.16 €

1 Available 14 Days 19004008PQ 3000-0 BA32-12700.0

207.68 €

1 Available 14 Days 16004008PQ 3000-0 BA33For main busbar above10790.0

251.40 €

1 Available 14 Days 19006008PQ 3000-0 BA34-18760.0

224.08 €

1 Available 14 Days 16006008PQ 3000-0 BA35For main busbar above15910.0

85.15 €

1 14 Days 2006008PQ 3000-1 BA56-2600.0

84.96 €

1 Available 15 Days 2008008PQ 3000-1 BA58-3250.0

104.57 €

1 Available 14 Days 4006008PQ 3000-1 BA61-4380.0

130.71 €

1 Available 14 Days 6006008PQ 3000-1 BA65-6170.0

82.91 €

1 14 Days 6004008PQ 3000-2 BA21-4260.0

Loading...

  1. 1

Basic information

Product type Bracket RoHS-compliant Ja

Tech Support