Copper rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ40000BA26
8PQ40000BA27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Type (manufacturer type) Weight
(g)

1,903.64 €

1 27 Days 408PQ4000-0BA2636880.0

1,350.15 €

1 27 Days 308PQ4000-0BA2724290.0

Loading...

  1. 1

Basic information

Material Copper Product size (length)(mm) 1610 Product type Copper rail
RoHS-compliant Ja

Tech Support