Terminal Plastic Black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ50000BA05
8PQ50000BA72
8PQ50000BA73
8PQ50000BA74
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type)

14.81 €

1 11 Days 338PQ 5000-0 BA05

53.11 €

1 Available 15 Days 1348PQ 5000-0 BA72

74.07 €

1 Available 14 Days 938PQ 5000-0 BA73

112.04 €

1 14 Days 1138PQ 5000-0 BA 74

Loading...

  1. 1

Basic information

Colour Black Material Plastic Product size (height)(mm) 40
Product size (width)(mm) 60 Product type Terminal RoHS-compliant Ja

Tech Support