Multi-seal Inset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10064346
10064347
10064394
10101017
10101201
10101427
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of cables x cable Ø Size (thread) Type (manufacturer type)

1.85 €

1 Available 3 Days 100643468 x 5 - 6 mmM40MFD 40/08/060

1.85 €

1 Available 3 Days 100643477 x 6 - 8 mmM40MFD 40/07/080

3.93 €

1 Available 3 Days 100643949 x 6 - 8 mmM50MFD 50/09/080

1.85 €

1 Available 3 Days 101010174 x 8 - 10 mmM40MFD 40/04/100

5.01 €

1 Available 3 Days 101012013 x 5 - 6.5 mmM63MFD 63/03/065

1.85 €

1 Available 3 Days 101014279 x 6 - 7 mmM40MFD 40/09/069

Loading...

  1. 1

Basic information

Colour Black Halogen-free No IP rating IP66
Material Elastomer Max. temperature(°C) +100 Min. temperature(°C) -40
Product type Multi-seal inset

Tech Support