Touch protection Metal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30002BA46

Part Number
8PQ30002BA46
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.83 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Steel plate Product size (width)(mm) 600
Product type Touch protection RoHS-compliant Ja Type (manufacturer type) 8PQ 3000-2 BA46

This page is Touch protection Metal, part number 8PQ30002BA46.
You can find the detail information about specifications and dimensions on part number 8PQ30002BA46.

Tech Support