Manufacturer part number: 10065072
Brand: WISKA
Price: 82.77 €
Delivery time: 7 Days
External thread: M12
Manufacturer part #: 10065072
Thread length: 13 mm
Type (manufacturer type): EMVS-L 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10065072
Part Number
|
---|
10065072 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | External thread | Manufacturer part # | Thread length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
82.77 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | M12 | 10065072 | 13 | EMVS-L 12 |
Loading...
Colour | Brass | Halogen-free | No | Industrial goods | Yes |
---|---|---|---|---|---|
Material | Brass | Max. temperature(°C) | +100 | Min. temperature(°C) | -40 |
Product type | Filler plug |
This page is Filler Plug, part number 10065072.
You can find the detail information about specifications and dimensions on part number 10065072.
Part Number |
---|
10065073 |
10065074 |
10065075 |
10065076 |
10065077 |
10065078 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External thread | Manufacturer part # | Thread length (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
102.39 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | M16 | 10065073 | 13 | EMVS-L 16 | |
147.05 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | M20 | 10065074 | 13 | EMVS-L 20 | |
213.16 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | M25 | 10065075 | 14 | EMVS-L 25 | |
196.75 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | M32 | 10065076 | 14.5 | EMVS-L 32 | |
359.64 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | M40 | 10065077 | 14.5 | EMVS-L 40 | |
256.88 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | M50 | 10065078 | 15.5 | EMVS-L 50 |