Cable Gland Extension【1-100 Pieces Per Package】 (10063575)

Cable Gland Extension 10063575
  • Volume Discount

Product Details:

Manufacturer part number: 10063575

Brand: WISKA

Price: 7.35

Delivery time: 3 Days


Technical Data:

Clamp Ø: - mm

Colour: Light grey

External thread: M40

Industrial goods: -

Internal thread: M50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10063575

Part Number
10063575
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Ø
(mm)
Colour External thread Industrial goods Internal thread IP rating Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Size Spanner size
(mm)
Temperature range
(°C)
Terminal Ø (max.)
(mm)
Thread length
(mm)
Type Type (manufacturer type) Type (misc.)

7.35 €

1 Available 3 Days -Light greyM40-M50-10063575-Polyamide+100-40------KEM 40/50-

Loading...

  1. 1

Basic information

Halogen-free No Product type Cable gland extension

This page is Cable Gland Extension, part number 10063575.
You can find the detail information about specifications and dimensions on part number 10063575.

Variation of this product

Part Number
10063573
10063574
10063576
10063953
10063954
10063955
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp Ø
(mm)
Colour External thread Industrial goods Internal thread IP rating Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Size Spanner size
(mm)
Temperature range
(°C)
Terminal Ø (max.)
(mm)
Thread length
(mm)
Type Type (manufacturer type) Type (misc.)

3.40 €

1 Available 3 Days -Light greyM25-M32-10063573-Polyamide+100-40------KEM 25/32-

4.45 €

1 Available 3 Days -Light greyM32-M40-10063574-Polyamide+100-40------KEM 32/40-

9.45 €

1 Available 3 Days -Light greyM50-M63-10063576-Polyamide+100-40------KEM 50/63-

102.39 €

100 Pieces Per Package

1 pack Available 3 Days -BrassM12YesM16-10063953-Brass+100-40---85-MEM 12/16Extension

153.03 €

100 Pieces Per Package

1 pack Available 8 Days -BrassM16YesM20-10063954-Brass+100-40---125-MEM 16/20Extension

130.71 €

50 Pieces Per Package

1 pack Available 3 Days -BrassM20YesM25-10063955-Brass+100-40---156-MEM 20/25Extension

Tech Support