Manufacturer part number: 10102369
Brand: WISKA
Price: 5.01 €
Delivery time: 3 Days
Colour: Light grey
Manufacturer part #: 10102369
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10102369
Halogen-free | No | IP rating | IP69K | Material | Polyamide |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -40 | Product type | Pressure compensation piece |
Size (thread) | M12 | Type (manufacturer type) | EVSP 12 |
This page is Pressure Compensation Piece, part number 10102369.
You can find the detail information about specifications and dimensions on part number 10102369.
Part Number |
---|
10102370 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # |
---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Black | 10102370 |