Terminal cover Plastic (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GK96021KK11
8GK96023KK11
8GK96024KK10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

22.40 €

1 98 Days 1501258GK 9602-1 KK 11With cut-out285

35.84 €

1 23 Days 4501258GK 9602-3 KK 11With cut-out858

58.25 €

1 98 Days 600-8GK 9602-4 KK 10-1140.0

Loading...

  1. 1

Basic information

Material Plastic Product size (width)(mm) 250 Product type Terminal cover

Tech Support