Seal Inset (10064464)

Seal Inset 10064464
  • Volume Discount

Product Details:

Manufacturer part number: 10064464

Brand: WISKA

Price: 2.57

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 10064464

No. of cables x cable Ø: -

Size (thread): M20

Type (manufacturer type): VFD 20

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10064464

Part Number
10064464
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of cables x cable Ø Size (thread) Type (manufacturer type) Type (misc.)

2.57 €

1 Available 3 Days 10064464-M20VFD 20-

Loading...

  1. 1

Basic information

Colour Black Halogen-free No IP rating IP66
Material Elastomer Max. temperature(°C) +100 Min. temperature(°C) -40
Product type Seal inset

This page is Seal Inset, part number 10064464.
You can find the detail information about specifications and dimensions on part number 10064464.

Variation of this product

Part Number
10064328
10064329
10064463
10064465
10064466
10064467
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # No. of cables x cable Ø Size (thread) Type (manufacturer type) Type (misc.)

2.57 €

1 Available 3 Days 100643281 x 1 - 2 mmM20GFD 20/01/015-

2.57 €

1 Available 3 Days 100643291 x ASiM20SFD 20/01/ASISealing insert for a Si-Bus-lines

2.37 €

1 Available 3 Days 10064463-M16VFD 16-

3.11 €

1 Available 3 Days 10064465-M25VFD 25-

3.40 €

1 Available 3 Days 10064466-M32VFD 32-

5.01 €

1 Available 3 Days 10064467-M40VFD 40-

Tech Support