Side panel Steel plate (8PQ25204BA01)

Side panel Steel plate 8PQ25204BA01

Product Details:

Manufacturer part number: 8PQ25204BA01

Brand: SIEMENS

Price: 577.03

Delivery time: 17 Days


Technical Data:

Colour: Blue-green

Product size (height): 2000 mm

Product size (length): 400 mm

Type (manufacturer type): 8PQ 2520-4 BA01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ25204BA01

Part Number
8PQ25204BA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

577.03 €

1 17 Days Blue-green20004008PQ 2520-4 BA01

Loading...

  1. 1

Basic information

Material Steel plate Product type Side panel RoHS-compliant Ja

This page is Side panel Steel plate, part number 8PQ25204BA01.
You can find the detail information about specifications and dimensions on part number 8PQ25204BA01.

Variation of this product

Part Number
8PQ25204BA02
8PQ25206BA01
8PQ25206BA02
8PQ25208BA01
8PQ25208BA02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

348.72 €

1 16 Days Light grey19504008PQ 2520-4 BA02

745.09 €

1 17 Days Blue-green20006008PQ 2520-6 BA01

468.95 €

1 16 Days Light grey20006008PQ 2520-6 BA02

991.60 €

1 17 Days Blue-green20008008PQ 2520-8 BA01

559.11 €

1 16 Days Light grey20008008PQ 2520-8 BA02

Tech Support