Mounting panel Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GK95318KK20
8GK95328KK20
8MF10402AL030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

85.15 €

1 21 Days 50012008GK 9531-8 KK 20-9000.0

117.64 €

1 21 Days 50013508GK 9532-8 KK 20-10000.0

196.07 €

1 16 Days 20004008MF 1040-2 AL 03-0For cabinet rear wall16100.0

Loading...

  1. 1

Basic information

Material Steel Product type Mounting panel

Tech Support