Shelf

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MF10002AB12
8MF10002AB14
8MF10482AF20
8MF10642AF30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type) Type (misc.) Weight
(g)

56.01 €

1 16 Days -230Ja8MF 1000-2 12-3000.0

69.45 €

1 17 Days -400Ja8MF 1000-2 14-3500.0

123.24 €

1 4 Days 400800-8MF 1048-2 AF 20For the horizontal subdivision7200.0

207.27 €

1 98 Days 600400-8MF 1064-2 AF 30Can be pulled out5000.0

Loading...

  1. 1

Basic information

Product type Shelf

Tech Support