Dividers Plastic (8PQ40000BA05)

Dividers Plastic 8PQ40000BA05
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ40000BA05

Brand: SIEMENS

Price: 304.99

Delivery time: 17 Days


Technical Data:

Product size (height): 1600 mm

Product size (width): 50 mm

Product size (length): 400 mm

Type (manufacturer type): 8PQ 4000-0 BA05


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ40000BA05

Part Number
8PQ40000BA05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

304.99 €

1 Available 17 Days 1600504008PQ 4000-0 BA05

Loading...

  1. 1

Basic information

Colour White Material Plastic Product type Dividers
RoHS-compliant Ja

This page is Dividers Plastic, part number 8PQ40000BA05.
You can find the detail information about specifications and dimensions on part number 8PQ40000BA05.

Variation of this product

Part Number
8PQ40000BA01
8PQ40000BA02
8PQ40000BA03
8PQ40000BA07
8PQ40000BA64
8PQ40000BA76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

398.99 €

1 17 Days 16004008008PQ 4000-0 BA01

357.43 €

1 17 Days 16002008008PQ 4000-0 BA02

386.56 €

1 17 Days 1900506008PQ 4000-0 BA03

344.33 €

1 Available 17 Days 1600506008PQ 4000-0 BA07

370.57 €

1 Available 14 Days 1600508008PQ 4000-0 BA64

420.87 €

1 17 Days 1950508008PQ 4000-0 BA76

Tech Support