Frame Steel (8MF10082GS40)

Frame Steel 8MF10082GS40
  • Volume Discount

Product Details:

Manufacturer part number: 8MF10082GS40

Brand: SIEMENS

Price: 603.92

Delivery time: 4 Days


Technical Data:

Colour: Light grey

Material: Steel

Product size (height): 1950 mm

Product size (width): 1000 mm

Product size (length): 800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10082GS40

Part Number
8MF10082GS40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

603.92 €

1 4 Days Light greySteel19501000800-8MF1008-2 GS 40

Loading...

  1. 1

Basic information

Product type Frame

This page is Frame Steel, part number 8MF10082GS40.
You can find the detail information about specifications and dimensions on part number 8MF10082GS40.

Variation of this product

Part Number
8MF10042GS40
8MF10052GS40
8MF10062GS40
8MF10202GS40
8MF10242GS40
8MF10252GS30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

565.83 €

1 98 Days Light greySteel19501000400-8MF 1004-2 GS 40

570.31 €

1 16 Days Light greySteel20001000500-8MF 1005-2 GS 40

581.51 €

1 16 Days Light greySteel19501000600-8MF 1006-2 GS 40

633.05 €

1 4 Days Light greySteel200012001000-8MF 1020-2 GS 40

570.31 €

1 4 Days Light greySteel20001200400-8MF 1024-2 GS 40

424.65 €

1 16 Days -Steel20001200500-8MF 1025-2 GS 30

Tech Support