Mounting plate Steel (8MF10002HH)

Mounting plate Steel 8MF10002HH
  • Volume Discount

Product Details:

Manufacturer part number: 8MF10002HH

Brand: SIEMENS

Price: 26.77

Delivery time: 98 Days


Technical Data:

Product size (height): - mm

Product size (width): - mm

Type (manufacturer type): 8MF 1000-2 HH

Type (misc.): -

Weight: 400 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10002HH

Part Number
8MF10002HH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

26.77 €

1 Available 98 Days --8MF 1000-2 HH-400

Loading...

  1. 1

Basic information

Material Steel Product type Mounting plate

This page is Mounting plate Steel, part number 8MF10002HH.
You can find the detail information about specifications and dimensions on part number 8MF10002HH.

Variation of this product

Part Number
8MF10102AB00
8MF11402AM120
8MF12202AB00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

87.39 €

1 98 Days 20008008MF 1010-2 from 00For swivel frame4100.0

35.36 €

1 Available 4 Days 1004008MF 1140-2 ON THE 12-0Mounting with angle. punched900

103.07 €

1 98 Days 220010008MF 1220-2 from 00For swivel frame8000.0

Tech Support