Door panel Steel (8GK95107KK41)

Door panel Steel 8GK95107KK41
  • Volume Discount

Product Details:

Manufacturer part number: 8GK95107KK41

Brand: SIEMENS

Price: 128.84

Delivery time: 22 Days


Technical Data:

Colour: Traffic white

Product size (height): 1950 mm

Product size (width): 775 mm

Type (manufacturer type): 8GK 9510-7 KK 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK95107KK41

Part Number
8GK95107KK41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

128.84 €

1 22 Days Traffic white19507758GK 9510-7 KK 41

Loading...

  1. 1

Basic information

Material Steel Product type Door panel

This page is Door panel Steel, part number 8GK95107KK41.
You can find the detail information about specifications and dimensions on part number 8GK95107KK41.

Variation of this product

Part Number
8GK95106KK52
8GK95107KK31
8GK95107KK32
8GK95107KK42
8GK95108KK31
8GK95108KK32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

123.24 €

1 22 Days Traffic white9505258GK 9510-6 KK 52

103.07 €

1 22 Days Traffic white11005258GK 9510-7 KK31

98.59 €

1 22 Days Traffic white11002758GK 9510-7 KK32

128.84 €

1 22 Days Traffic white11005258GK 9510-7 KK 42

117.64 €

1 22 Days Traffic white12505258GK 9510-8 KK31

103.07 €

1 22 Days Traffic white12502758GK 9510-8 KK32

Tech Support