Rail Steel plate (8MF4421)

Rail Steel plate 8MF4421

Product Details:

Manufacturer part number: 8MF4421

Brand: SIEMENS

Price: 67.21

Delivery time: 98 Days


Technical Data:

Product size (width): 800 mm

Product size (length): - mm

Type (manufacturer type): 8MF4421


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF4421

Part Number
8MF4421
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

67.21 €

1 98 Days 800-8MF4421

Loading...

  1. 1

Basic information

Material Steel plate Product type Rail RoHS-compliant Ja

This page is Rail Steel plate, part number 8MF4421.
You can find the detail information about specifications and dimensions on part number 8MF4421.

Variation of this product

Part Number
8MF4416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

50.41 €

1 98 Days -6008MF4416

Tech Support