Pivot lever

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ94000BA07
8PQ94000BA08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Type (misc.) Weight
(g)

62.87 €

1 13 Days 8PQ 9400-0 BA07With plate cylinder110

58.53 €

1 Available 27 Days 8PQ 9400-0 BA08With double-bit control240

Loading...

  1. 1

Basic information

Product type Pivot lever RoHS-compliant Ja

Tech Support