Mounting panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GK95314KK10
8GK95315KK10
8MF10052AK130
8MF18402AL130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

36.96 €

1 22 Days 250600-8GK 9531-4 KK 10-2130.0

43.35 €

1 Available 21 Days 250750-8GK 9531-5 KK 10-2560.0

145.65 €

1 4 Days 2000-5008MF 1005-2 AK 13-0For cabinet side. punched14200.0

252.09 €

1 4 Days 1800400-8MF 1840-2 AL 13-0For cabinet rear wall. punched14500.0

Loading...

  1. 1

Basic information

Product type Mounting panel

Tech Support