Base Steel (8MF10402CS)

Base Steel 8MF10402CS
  • Volume Discount

Product Details:

Manufacturer part number: 8MF10402CS

Brand: SIEMENS

Price: 109.79

Delivery time: 17 Days


Technical Data:

Colour: Light grey

Product size (height): 100 mm

Product size (width): 400 mm

Product size (length): - mm

RoHS-compliant: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10402CS

Part Number
8MF10402CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

109.79 €

1 17 Days Light grey100400--8MF 1040-2 CS

Loading...

  1. 1

Basic information

Material Steel Product type Base

This page is Base Steel, part number 8MF10402CS.
You can find the detail information about specifications and dimensions on part number 8MF10402CS.

Variation of this product

Part Number
8GK99000KK24
8GK99000KK33
8GK99000KK34
8MF10602CR
8MF10802CR
8MF12002CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

168.05 €

1 11 Days Light grey100550320-8GK 9900-0 KK 24

168.05 €

1 11 Days Light grey100800250-8GK 9900-0 KK 33

184.87 €

1 11 Days Light grey100800320-8GK 9900-0 KK 34

123.24 €

1 17 Days Light grey100600--8MF 1060-2 CR

128.84 €

1 17 Days Light grey100800--8MF 1080-2 CR

240.88 €

1 98 Days Light grey2001000--8MF 1200-2 CR

Tech Support