Cable bracket (8PQ30000BA41)

Cable bracket 8PQ30000BA41
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ30000BA41

Brand: SIEMENS

Price: 147.05

Delivery time: 15 Days


Technical Data:

Product size (length): 400 mm

Type (manufacturer type): 8PQ 3000-0 BA41

Weight: 1550.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30000BA41

Part Number
8PQ30000BA41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

147.05 €

1 Available 15 Days 4008PQ 3000-0 BA411550.0

Loading...

  1. 1

Basic information

Product type Cable bracket RoHS-compliant Ja

This page is Cable bracket, part number 8PQ30000BA41.
You can find the detail information about specifications and dimensions on part number 8PQ30000BA41.

Variation of this product

Part Number
8PQ30000BA42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

87.13 €

1 Available 14 Days 6008PQ 3000-0 BA422280.0

Tech Support