Base reinforcement Steel (8PQ10140BA02)

Base reinforcement Steel 8PQ10140BA02
  • Volume Discount

Product Details:

Manufacturer part number: 8PQ10140BA02

Brand: SIEMENS

Price: 71.55

Delivery time: 11 Days


Technical Data:

Product size (width): 400 mm

Type (manufacturer type): 8PQ 1014-0 BA02


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ10140BA02

Part Number
8PQ10140BA02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Type (manufacturer type)

71.55 €

1 Available 11 Days 4008PQ 1014-0 BA02

Loading...

  1. 1

Basic information

Material Steel Product size (height)(mm) 100 Product type Base reinforcement
RoHS-compliant Ja

This page is Base reinforcement Steel, part number 8PQ10140BA02.
You can find the detail information about specifications and dimensions on part number 8PQ10140BA02.

Variation of this product

Part Number
8PQ10160BA02
8PQ10180BA02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Type (manufacturer type)

62.87 €

1 Available 13 Days 6008PQ 1016-0 BA02

74.07 €

1 Available 11 Days 8008PQ 1018-0 BA02

Tech Support