Bottom

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MF10002UB520
8MF10052UB420
8MF10082UE110
8MF10242UB520
8MF10252UB320
8MF10282UB512
8MF10442UB520
8MF10452UB220
8MF10462UB420
8MF10462UB520
8MF10482UB420
8MF10602UB512
8MF10652UB120
8MF10682UB512
8MF10852UB120
8MF10852UB220
8MF10852UB520
8MF10882UB512
8MF10882UB520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Weight
(g)

128.84 €

1 4 Days 100010008MF 1000-2 UB52-0With cut-outs for the flanges13900.0

94.11 €

1 4 Days 10005008MF 1005-2 UB 42-0-5700.0

85.15 €

1 4 Days -8008MF1008-2 UE 11-0For Eckschrank10500.0

51.53 €

1 98 Days 12004008MF 1024-2 UB52-0With cut-outs for the flanges6600.0

134.44 €

1 18 Days 12005008MF 1025-2 UB32-0With cable entry7000.0

162.45 €

1 4 Days 12008008MF 1028-2 UB 51-2With lateral cable entry14000.0

26.77 €

1 Available 4 Days 4004008MF 1044-2 UB52-0With cut-outs for the flanges1600.0

32.15 €

1 4 Days 4005008MF 1045-2 UB 22-0-2000.0

45.52 €

1 4 Days 4006008MF 1046-2 UB 42-0-2700.0

44.81 €

1 4 Days 4006008MF 1046-2 UB52-0With cut-outs for the flanges2700.0

76.17 €

1 4 Days 4008008MF 1048-2 UB 42-0-3900.0

117.64 €

1 4 Days 60010008MF 1060-2 UB 51-2With lateral cable entry10000.0

45.93 €

1 98 Days 6005008MF 1065-2 UB 12-0-3200.0

103.07 €

1 4 Days 6008008MF 1068-2 UB 51-2With lateral cable entry8000.0

56.36 €

1 17 Days 8005008MF 1085-2 UB 12-0-4600.0

48.17 €

1 17 Days 8005008MF 1085-2 UB 22-0-4600.0

48.17 €

1 18 Days 8005008MF 1085-2 UB52-0With cut-outs for the flanges4600.0

128.84 €

1 18 Days 8008008MF 1088-2 UB 51-2With lateral cable entry10000.0

76.17 €

1 98 Days 8008008MF 1088-2 UB52-0With cut-outs for the flanges9800.0

Loading...

  1. 1

Basic information

Product type Bottom

Tech Support