Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100-1055-ESDN
Part Number
|
---|
100-1055-ESDN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Max. noise generation | Max. power (VA) | Max. power (W) | Operating voltage (V) | Operating voltage (V DC) | Operating voltage (Vdc) | Product size (length) (m) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Soldering features | Weight | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,811.12 € | 1 | Available | 43 Days | 140 | 52 dB(A) | - | 100 | - | - | 110|240 | - | 613.41 | 209.8 | 459.99 | - | - | 15000.0 |
Loading...
Product type | Soldering fume extractor |
---|
This page is Soldering fume extractor, part number 100-1055-ESDN.
You can find the detail information about specifications and dimensions on part number 100-1055-ESDN.
Configure
Basic Attributes
Max. power(VA)
Operating voltage(V)
Operating voltage(V DC)
Product size (length)(m)
Soldering features
Weight
Air flow rate(m³/h)
Max. noise generation
Max. power(W)
Operating voltage(Vdc)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100-1000-ESDN |
145-1000-ESDN |
1596599-BP |
FT-L15N |
FT91000037 |
FT91000103N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air flow rate (m³/h) | Max. noise generation | Max. power (VA) | Max. power (W) | Operating voltage (V) | Operating voltage (V DC) | Operating voltage (Vdc) | Product size (length) (m) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Soldering features | Weight | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,358.43 € | 1 | Available | 44 Days | - | - | - | 100 | - | - | - | - | 610 | 210 | 460 | - | 15 | - | |
2,522.32 € | 1 | Available | 44 Days | - | - | - | 100 | - | - | - | - | 655 | 335 | 350 | - | 18 | - | |
5,360.75 € | 1 | Available | 44 Days | - | - | 460 | - | - | - | - | - | 665 | 460 | 460 | - | 40 | - | |
2,740.87 € | 1 | Available | 44 Days | 140 | - | 175 | - | - | - | - | - | 640 | 340 | 340 | - | - | - | |
209.44 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | 1.5 | - | - | - | - | - | - | |
1,782.15 € | 1 | Available | 43 Days | 140 | 52 dB(A) | - | 100 | - | - | 110|240 | - | 500 | 210 | 460 | Antistatic | - | 11000.0 |